IESNA:LM-63-2002
[TEST]P1389198
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-735-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32005.1
TILT=NONE
84 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
228.2 316.0 491.6 939.3 2054.1 2958.2 3660.5 4248.6 4863.1 5574.1 6478.3 7628.2 9199.5 11876.8 15344.2 19101.2 23420.1 26404.7 
27300.0 26273.0 23929.2 21734.7 19627.9 17029.6 11113.1 5670.7 3010.9 2291.1 2089.2 2054.1 2010.2 1509.8 746.1 561.8 184.3 70.2 0.0 
228.2 307.2 474.0 965.6 2019.0 3002.1 3651.7 4231.1 4854.3 5626.8 6487.0 7619.4 9217.0 11718.8 15423.2 19232.9 23297.2 26299.3 
27405.4 26448.5 24131.1 21971.7 19663.0 17029.6 11376.5 5565.3 3081.1 2317.4 2098.0 2045.3 2010.2 1518.6 737.4 553.0 184.3 70.2 0.0 
228.2 307.2 456.5 886.6 1861.0 2835.3 3642.9 4204.7 4863.1 5618.0 6487.0 7637.0 9067.8 11086.8 14519.0 18750.1 23270.9 26483.7 
27870.6 27422.9 25456.6 23534.2 20848.1 17898.6 13132.1 6864.5 3704.4 2554.4 2159.4 2045.3 1992.6 1808.3 754.9 535.5 219.5 87.8 0.0 
228.2 298.5 438.9 772.5 1632.7 2572.0 3511.3 4169.6 4801.6 5530.2 6443.2 7382.4 8567.5 10077.3 12684.4 16801.4 21989.2 26536.3 28493.9 
28695.7 27677.5 26466.1 24350.6 20347.7 15546.1 9181.9 5056.2 3133.8 2335.0 2062.9 1940.0 1790.7 754.9 482.8 245.8 114.1 0.0 
228.2 298.5 403.8 640.8 1299.2 2194.5 3160.1 3967.7 4582.2 5328.3 6092.0 6917.2 7961.8 9032.7 10454.8 13009.2 17477.3 23718.5 28371.0 
29994.9 29608.7 28748.4 28581.6 27221.0 22314.0 14475.2 7531.6 4433.0 2765.1 1975.1 1580.1 1413.3 869.0 438.9 307.2 166.8 0.0 
228.2 289.7 368.7 535.5 912.9 1694.2 2580.8 3458.6 4248.6 4880.6 5626.8 6425.6 7215.6 8190.0 9269.7 10718.1 12877.5 16836.5 23639.5 
29380.4 31671.5 31364.3 30310.9 30820.1 30126.6 26466.1 16283.5 7206.9 3379.6 1957.5 1272.8 974.4 737.4 412.6 342.3 237.0 0.0 
228.2 280.9 333.6 421.4 605.7 983.2 1703.0 2475.4 3353.3 4187.2 4924.5 5600.5 6399.3 7242.0 8102.2 9225.8 10735.7 12842.4 15923.6 
21067.5 27738.9 32470.4 33883.6 33216.5 32856.6 32909.3 30556.7 21348.4 9375.1 3581.5 1439.6 886.6 658.4 526.7 430.1 351.1 0.0 
228.2 263.3 298.5 342.3 421.4 544.2 781.3 1220.2 1887.3 2633.4 3405.9 4275.0 5117.7 5977.9 6820.6 7742.3 8901.0 10288.0 12131.4 14650.7 
18372.7 23095.3 28818.6 34059.2 35323.2 34647.3 33883.6 31276.5 24929.9 13606.1 5855.0 1940.0 921.7 702.3 570.6 491.6 0.0 
228.2 263.3 298.5 333.6 403.8 509.1 719.8 1114.8 1729.3 2431.5 3204.0 4029.2 4898.2 5767.2 6627.5 7540.4 8664.0 9998.3 11806.6 14404.9 
17802.1 22305.3 27949.6 33392.1 35358.4 34717.6 33743.2 31338.0 26115.0 15142.3 6653.8 2220.9 921.7 719.8 596.9 517.9 0.0 
228.2 254.6 272.1 289.7 307.2 342.3 386.2 474.0 596.9 816.4 1176.3 1650.3 2264.8 2905.6 3678.0 4503.2 5442.4 6671.4 8075.9 9866.6 12289.4 
14896.5 18425.3 22568.6 28090.1 31680.3 30135.4 25825.3 19768.4 13386.7 8865.9 5284.4 2914.3 1404.5 596.9 579.4 0.0 
228.2 237.0 245.8 245.8 245.8 245.8 245.8 245.8 245.8 263.3 280.9 316.0 359.9 430.1 509.1 640.8 825.1 1123.6 1571.3 2256.0 3230.4 4301.3 5503.9 6399.3 
7163.0 8655.2 10911.2 11947.1 10753.2 8462.1 6171.0 4389.1 2747.6 1035.8 158.0 52.7 0.0 
228.2 237.0 237.0 228.2 228.2 219.5 210.7 201.9 201.9 201.9 201.9 201.9 210.7 219.5 237.0 254.6 298.5 377.5 526.7 763.7 1106.0 1378.2 1386.9 1123.6 
956.8 1237.7 2027.8 2993.3 3098.7 2317.4 1264.1 605.7 245.8 96.6 43.9 26.3 0.0 
228.2 228.2 219.5 210.7 201.9 201.9 184.3 175.6 166.8 166.8 166.8 158.0 158.0 149.2 149.2 149.2 158.0 175.6 228.2 342.3 456.5 465.2 289.7 184.3 131.7 114.1 
96.6 96.6 87.8 79.0 70.2 43.9 35.1 35.1 26.3 26.3 0.0 
228.2 219.5 201.9 184.3 175.6 175.6 158.0 149.2 131.7 114.1 105.3 96.6 87.8 79.0 61.4 52.7 43.9 35.1 35.1 35.1 26.3 17.6 17.6 8.8 8.8 8.8 17.6 17.6 8.8 17.6 17.6 17.6 17.6 
17.6 26.3 26.3 0.0 
228.2 201.9 184.3 166.8 158.0 140.5 122.9 96.6 79.0 70.2 52.7 43.9 26.3 26.3 17.6 17.6 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 8.8 8.8 17.6 17.6 
17.6 0.0 
228.2 193.1 166.8 149.2 140.5 114.1 96.6 70.2 52.7 35.1 26.3 17.6 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 8.8 17.6 17.6 
0.0 
228.2 184.3 158.0 140.5 122.9 96.6 70.2 52.7 35.1 17.6 8.8 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 8.8 8.8 
0.0 
228.2 184.3 158.0 131.7 114.1 87.8 61.4 43.9 26.3 17.6 8.8 0.0 0.0 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 8.8 
0.0 
228.2 184.3 158.0 131.7 105.3 87.8 52.7 35.1 26.3 8.8 0.0 0.0 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 
0.0 
228.2 184.3 158.0 131.7 105.3 87.8 61.4 43.9 26.3 8.8 0.0 26.3 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
228.2 184.3 158.0 131.7 114.1 87.8 61.4 43.9 35.1 17.6 17.6 26.3 17.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 0.0 
0.0 
228.2 184.3 158.0 131.7 105.3 87.8 61.4 43.9 35.1 17.6 17.6 35.1 17.6 8.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.8 8.8 
0.0 
